![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754716-LEGRAND-1000.jpg)
Screw-type socket HDMI 1.3 Valena Allure - ivory
VALENA ALLURE
Legrand
Screw-type socket HDMI 1.3 Valena Allure - ivory
REF. 754716
EAN.
3414970475848
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface finishing | Matt |
Colour | Beige |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Documentație
1 document
Manual de instrucțiuni
SELECTEAZĂ O ACȚIUNE