Selector rotativ 16 A 250 V~ pentru VMC Living Light - Antracit - 2 module
Bticino
Selector rotativ 16 A 250 V~ pentru VMC Living Light - Antracit - 2 module
REF. L4016
EAN.
8012199708553
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Assembly arrangement | Basic element |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 7015 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 3 A |
Nominal voltage | 250 V |
---|---|
Type of fastening | Mounting with claw |
Min. depth of built-in installation box | 47 mm |
Width | 44 mm |
Height | 44 mm |
Depth | 48 mm |
Built-in depth | 37 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
With socket outlet | No |
Label space/information surface | No |