Skip to main content
Logo print

Senzor PIR IP 41 cu montaj ingropat pe perete - 180° - perimetru 8 m

INTER AUTO STAND ALONE APPAREILLAGE LG Legrand

Senzor PIR IP 41 cu montaj ingropat pe perete - 180° - perimetru 8 m

REF. 078457 EAN. 3245060784577
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Movement sensor
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection Yes
Background monitoring No
Networkable Yes
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 47-63 Hz
Nominal voltage 240-240 V
Min. switch-on time 5 s
Max. duty cycle 12 min
Detection angle horizontal 120-120 °
Response value luminosity 5-1000 lx
Max. switching power 0.5 W
Temperature -5-45 °C
Max. starting current 0.5 A
Control current 0.5 mA
Substation input Yes
With alarm function No
With acoustic sensor No
Width 45 mm
Height 45 mm
Depth 51 mm
Built-in depth 35 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-45 °C
Storage temperature -20-70 °C
Terminals capacity 2.5-2.5 mm²
Auto switch Yes

Documentație

1 document
Fișier BIM
1 document
Acord
OC / CB-645761D (0.38 Mo)