Set de 50 de pictograme luminoase cu simbolul lumină pat - Antracit
Bticino
Set de 50 de pictograme luminoase cu simbolul lumină pat - Antracit
REF. L4915SETBL
EAN.
8005543439319
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | One-part button |
---|---|
Imprint/indication | Symbol "light" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 21.8 mm |
Height | 43.5 mm |
Depth | 7.2 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |