Skip to main content
Logo print

Statie lucru cu montaj aparent - pentru 4x4 module - Aluminiu

Mosaic Legrand

Statie lucru cu montaj aparent - pentru 4x4 module - Aluminiu

REF. 079084 EAN. 3245060790844
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices Yes
Number of modules (module system) 16
Number of units 4
Mounting direction Horizontal
Shape Rectangular
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With cover frame Yes
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 318 mm
Height 166 mm
Depth 55 mm
Device width 318 mm
Device height 166 mm
Device depth 55 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentație

1 document
Fișă tehnică
F02147EN-00.pdf pdf (0.72 Mo)
4 documente
Acord
Acord
NF-NF012_2201/A2 (1.3 Mo)
Acord
Acord