Skip to main content
Logo print

Suport Hypra - pentru DLP capac 130 mm

DLP Universal Trunking LG Legrand

Suport Hypra - pentru DLP capac 130 mm

REF. 010900 EAN. 3245060109004
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct Yes
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Other
Width 135 mm
Height 152 mm
Depth 16.5 mm
Operating / setting temperature 15-60 °C
Storage temperature -5-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentație

2 documente
Manual de instrucțiuni
104870250_00.pdf pdf (0.15 Mo)
Fișă tehnică
F00885EN-04.pdf pdf (1.66 Mo)
1 document
Profilul de mediu
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)