Skip to main content
Logo print

Suport monobloc cu șuruburi 3 x 2 module - distanță între centre 57 mm

Bticino

Suport monobloc cu șuruburi 3 x 2 module - distanță între centre 57 mm

REF. H4732/3 EAN. 8012199791227
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model Other
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 6
With built-in installation box Yes
With screws Yes
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Other
Material quality Other