Skip to main content
Logo print

Swifts scară de cablu 750mm grea trapez umeraș HDG

Legrand

Swifts scară de cablu 750mm grea trapez umeraș HDG

REF. HTH750G EAN. 5012774140269
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Suitable for cable management system width 750-750 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder Yes
Suitable for cable tray No
Tray mounting Screwable
Load bearing capacity 2943 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other