![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PH/LG-PHSZ-WEB-R.jpg)
Swifts Set de eclise pliabile pentru sarcini grele 125 mm IN316L
Legrand
Swifts Set de eclise pliabile pentru sarcini grele 125 mm IN316L
REF. PHSZ
EAN.
5012774482734
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 150-1000 mm |
Suitable for cable management system height | 125-125 mm |
---|---|
Length | 250 mm |
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Halogen free | Yes |