Skip to main content
Logo print

Swifts tavă de cablu pentru sarcini grele 300mm elevator reglabil 316L

Legrand

Swifts tavă de cablu pentru sarcini grele 300mm elevator reglabil 316L

REF. SRFAR300S EAN. 5012774328056
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Change of direction Rising/descending
Angle Adjustable
Construction type Vertical adjustable bend complete
Bend model Segmental bend
With cover No
Cable tray height 50 mm
Cable tray width 300 mm
Material thickness 1.5 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Stainless steel
Stainless steel, pickled No
Material quality Other
Surface protection Other
Colour Stainless steel