Skip to main content
Logo print

Swifts tavă de cablu pentru sarcini ușoare 100mm 90° cot plat HDG

Legrand

Swifts tavă de cablu pentru sarcini ușoare 100mm 90° cot plat HDG

REF. SSB100G EAN. 5012774353515
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Change of direction Horizontal
Angle 90°
Construction type Bend rigid
With cover No
Inner radius 50 mm
Cable tray height 12 mm
Cable tray width 100 mm
Material thickness 1.5 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes