Skip to main content
Logo print

Swifts tavă de cablu pentru sarcini ușoare 225mm elevator reglabil HDG

Legrand

Swifts tavă de cablu pentru sarcini ușoare 225mm elevator reglabil HDG

REF. SSAR225G EAN. 5012774352938
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Change of direction Rising/descending
Angle Adjustable
Construction type Vertical adjustable bend complete
With cover No
Cable tray height 12 mm
Cable tray width 225 mm
Material thickness 1.5 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes