![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-3528C-WEB-F.jpg)
Telecomandă wireless pentru comanda a 4 scenarii, in sisteme conectate "with Netatmo"
Living Now
Bticino
Telecomandă wireless pentru comanda a 4 scenarii, in sisteme conectate "with Netatmo"
REF. 3528C
EAN.
8005543689981
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 4 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 48 mm |
Height | 60 mm |
Depth | 14 mm |
Built-in depth | 14 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Black |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
With voice command | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Programmable | Yes |
Documentație
1 document
Manual de instrucțiuni
1 document
Fișier BIM
1 document
Acord
Decl. UE RED-A 3939 A
(0.24 Mo)
SELECTEAZĂ O ACȚIUNE