![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-049167-WEB-R.jpg)
Teleruptor 2P - 10 AX - 250 V~ - consum de curent 0,04 A
Legrand
Teleruptor 2P - 10 AX - 250 V~ - consum de curent 0,04 A
REF. 049167
EAN.
3245060491673
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Function | Mechanical for centralized control |
---|---|
Mounting method | Flush-mounted |
Number of contacts as normally open contact | 2 |
Number of contacts as normally closed contact | 1 |
Control voltage 1 | 230-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Type of control voltage 2 | AC |
---|---|
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2000 W |
Max. load fluorescent lamp | 1000 VA |
Suitable for manual operation | No |