Skip to main content
Logo print

Termostat electronic ambianță cu comutator vară/iarnă Living Light -Tech

Bticino

Termostat electronic ambianță cu comutator vară/iarnă Living Light -Tech

REF. NT4442 EAN. 8012199438504
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Model On/Off
Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 0-40 °C
External sensor No
Control characteristic P
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 0.1-0.1 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Resistance sensor
Mounting method Flush-mounted
Number of modules (module system) 2
With display No
Operation Turn
With tap water circuit No
Contact type Normally open contact (NO)
Max. contact voltage 240 V
Max. contact load 2 A
Degree of protection (IP) Other
Degree of protection (NEMA) Other
Explosion-proof No
Colour Silver
Height 44 mm
Width 44 mm
Depth 47 mm
Class of the temperature control I
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Contains Batteries and/or Accumulator No

Documentație

2 documente
Fișă tehnică
F01682EN-00.pdf pdf (1 Mo)
Manual de instrucțiuni
B2896H.pdf pdf (0.1 Mo)