![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-721136-WEB-R.jpg)
Termostat electronic de camera, alb
Suno
Legrand
Termostat electronic de camera, alb
REF. 721136
EAN.
3414972049757
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Type of power supply | 230 V AC |
---|---|
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 10-30 °C |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 2-2 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
Operation | Turn |
Concealed operation | No |
With tap water circuit | No |
---|---|
Contact type | Change-over contact (NO/NC) |
Max. contact voltage | 230 V |
Max. contact load | 8 A |
Degree of protection (IP) | IP21 |
Explosion-proof | No |
Colour | White |
RAL-number | 9003 |
Height | 72.9 mm |
Width | 72.9 mm |
Depth | 46.65 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Contains Batteries and/or Accumulator | No |
Documentație
2 documente
Manual de instrucțiuni
Fișă tehnică
SELECTEAZĂ O ACȚIUNE