Skip to main content
Logo print

Termostat inteligent pentru controlul incalzirii local si de la distanta; pentru locuinte cu centrala termica proprie

Netatmo NETATMO

Termostat inteligent pentru controlul incalzirii local si de la distanta; pentru locuinte cu centrala termica proprie

REF. NTH-PRO EAN. 3700730502665
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Regulation type on/off Yes
Regulation type modulating No
Communications protocol Other
Type of power supply Other
Connection 2-wire
With receiver Yes
Measuring range 0-50 °C
External sensor No
With thermal feedback No
Control characteristic PID
Adaptive (self-learning) Yes
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling No
Number of cooler outputs 0
Ventilation No
Number of ventilation outputs 0
Differential value 0.3-0.3 K
Adjustable differential Yes
Sensor/feeler type Resistance sensor
Temperature readable Yes
With display Yes
Type of clock Day clock
Clock model Digital
Overtime switch No
Optimisation Yes
With tap water circuit No
Operation Button
Suitable for floor heating control Yes
Suitable for district heating control Yes
Remote operation possible Yes
IFTTT support available Yes
With presence perception No
Weather-dependent control system Yes
Number of switching programmes 10
Contact type Normally open contact (NO)
Max. contact voltage 250 V
Degree of protection (IP) IP30
Colour White
Width 83 mm
Depth 46 mm
Height 83 mm
Class of the temperature control IV
Standby power consumption (solstandby) 0.5 W
Degree of impact strength (IK) Not applicable
Operating / setting temperature 0-50 °C
Storage temperature 0-50 °C
Voltage type AC/DC
Standby consumption 10 mA
Halogen free Yes
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Wifi network , RF
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Apple Siri , Amazon Alexa
Application name Home + Control
Product use function Thermal comfort management
Connectable by Internet box Yes
Software Update Duration (years) 3

Documentație

1 document
Manual de instrucțiuni
QSG2-2-NTH-V1-WEB.pdf pdf (1.76 Mo)
1 document
Profilul de mediu
LGRP-01329-V01.01-EN.pdf pdf (0.65 Mo)