![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-00540-WEB-R.jpg)
TIIB 3422 A 40PP IVORIU 50/1
Legrand
TIIB 3422 A 40PP IVORIU 50/1
REF. 00540
EAN.
3414971487123
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Material | Polyolefin |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Pliable, self recovering |
With sleeve | No |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Heavy (class 4, 1250 N) |
Flush-mounted installation | Yes |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
Suitable for concrete installation | Yes |
---|---|
Machine and systems installation | No |
Outdoor installation | Yes |
Inner diameter | 32.1 mm |
Outer diameter | 40 mm |
Operating temperature | -5-90 °C |
High conducting inner coating | No |
Colour | Beige |
Antimicrobial treatment | No |
Documentație
SELECTEAZĂ O ACȚIUNE