Skip to main content
Logo print

TUB IRL3321 SABLE D20 TULIPE

Legrand

TUB IRL3321 SABLE D20 TULIPE

REF. 08020 EAN. 3414971487666
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Material Polyvinyl chloride (PVC)
Halogen free No
Fire retardant version Yes
Bending strength Rigid
With sleeve Yes
Compressive strength class according to EN 61386-1 Medium (class 3, 750 N)
Impact strength class according to EN 61386-1 Medium (class 3, 750 N)
Flush-mounted installation No
Surface mounting Yes
Suitable for hollow wall installation Yes
Suitable for concrete installation No
Machine and systems installation No
Outdoor installation Yes
Inner diameter 16.9 mm
Outer diameter 20 mm
Operating temperature -5-60 °C
High conducting inner coating No
Colour Beige
Antimicrobial treatment No