Turele - capac rabatabil inox 16/20 m
Bticino
Turele - capac rabatabil inox 16/20 m
REF. 150704
EAN.
8012199779713
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Cover model | Rectangular |
---|---|
Number of inlets | 12 |
Number of device cups | 4 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE) | 0 |
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
With cable outlet in cover | No |
Housing material | Plastic |
Surface protection housing | Untreated |
Material cover | Stainless steel |
Surface protection cover | Untreated |
Surface treatment cover | Untreated |
Cover load | 30 kN |
Degree of protection (IP) | IP20 |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Black |
Suitable for indoor installation | Yes |
Suitable for outdoor installation | No |
---|---|
Suitable for subfloor duct | No |
Suitable for hollow floor | No |
Suitable for double floor built-in | Yes |
Suitable for concrete installation | No |
Suitable for floors in computer rooms | Yes |
Suitable for wet cleaning | No |
Outer width | 284 mm |
Outer length | 321 mm |
Length built-in dimension | 289 mm |
Width built-in dimension | 254 mm |
Min. built-in depth | 90.5 mm |
Depth | 97.5 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Fitted with USB plug | No |
Documentație
1 document
Manual de instrucțiuni
1 document
Profilul de mediu
SELECTEAZĂ O ACȚIUNE