Skip to main content
Logo print

Turnare 16x16 alb

DLPlus Mini-Trunking LG Legrand

Turnare 16x16 alb

REF. 030004 EAN. 3245060300043
Pretul nu este disponibil in acest moment
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul

Specificatii tehnice

Height 16 mm
Width 16 mm
Length 2100 mm
Useful cross section 120 mm²
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour White
Transparent No
RAL-number 9003
Number of permanent partitions 0
Number of plug-in partitions 0
Type of fastening Bottom perforation
Cover model Loose
With cable fixing clip Yes
With protective foil No
With duct connector No
Delivery on roll No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentație

1 document
Fișă tehnică
F00988EN-05.pdf pdf (2.71 Mo)
2 documente
Acord
NF 004-NF 593021O (0.08 Mo)
Profilul de mediu
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)