![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040898-LEGRAND-1000.jpg)
Zavor cu shunt
Nurse call Mosaic
Legrand
Zavor cu shunt
REF. 040898
EAN.
3245060408985
Pretul nu este disponibil in acest moment
Distribuie
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
Specificatii tehnice
Model | Door code opener |
---|---|
Voltage | 12-12 V |
With locking | Yes |
With mechanical unlocking | Yes |
With feedback signal | No |
Opening direction according to DIN | Left/right |
Water protected | No |
Mounting method | Built-in |
Compatible with Apple HomeKit | No |
---|---|
Compatible with Google Assistant | No |
Type of current | AC |
Principle of operation | Working current |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Pulse contact | Yes |
Shape of strike plate | Flat |