FILTRE
Șterge tot
Specificatii tehnice
-
Suitable for enclosure building depth
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building width
-
Material
-
Material
-
Material
-
Suitable for 19 inch mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Length
-
Suitable for plate thickness
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Surface protection
-
With grounding connection
-
Model
-
Surface protection
-
With washer
-
Number of connector holes
-
Thread type
-
Thread type
-
Thread size (metric)
-
With screw
-
Surface finishing
-
Surface finishing
-
Pre-stamping
-
Number of height units
-
Number of height units
-
Number of height units
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Label space/information surface
-
Fitted with door or cover
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-046539-WEB-R.jpg)
Legrand
LCS2
REF. 046539
Obturator 19" - metal - 2 U
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul
![title](/sites/g/files/ocwmcr861/files/ecat_assets/10-11-2023/12-00/LG-046540-WEB-R.jpg)
Legrand
LCS2
REF. 046540
Obturator 19" - metal - 3 U
Poți compara doar 4 produse, trebuie să ștergi un produs pentru a adăuga altul